(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slacks 9120

Click this image to zoom it.

Move the mouse over the image to zoom

Slacks 9120

Standard Unit Price:
SGD 67.98-
Days to Ship :
10 Day(s)

[Features]
· Clothing that repels dirt and water and which will dry quickly even after being washed.
· Anti-static material with a soft texture, water-repellent processing, and excellent quick drying functionality.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Brown
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue gray
  • CON
  • Camel
  • Green
  • Ivory
  • Moss green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138706
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138713
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138720
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138737
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138744
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138751
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138768
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138775
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138782
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 67.98

Part Number : 9120-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714138799
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 70.07

Part Number : 9120-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714114748
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 70.07

Part Number : 9120-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714114755
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 70.07

Part Number : 9120-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714114762
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 70.07

Part Number : 9120-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714114779
1 pc.
White
78
70
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114793
1 pc.
White
78
73
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114809
1 pc.
White
78
76
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114816
1 pc.
White
78
79
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114823
1 pc.
White
78
82
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114830
1 pc.
White
78
85
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114847
1 pc.
White
78
88
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114854
1 pc.
White
78
91
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114861
1 pc.
White
78
95
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114878
1 pc.
White
76
100
Ivory
10 Day(s)
SGD 67.98

Part Number : 9120-31-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114892
1 pc.
White
76
105
Ivory
10 Day(s)
SGD 70.07

Part Number : 9120-31-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114908
1 pc.
White
76
110
Ivory
10 Day(s)
SGD 70.07

Part Number : 9120-31-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114915
1 pc.
White
76
115
Ivory
10 Day(s)
SGD 70.07

Part Number : 9120-31-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114922
1 pc.
White
76
120
Ivory
10 Day(s)
SGD 70.07

Part Number : 9120-31-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    White
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714114939
1 pc.
Blue
78
70
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138805
1 pc.
Blue
78
73
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138812
1 pc.
Blue
78
76
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138829
1 pc.
Blue
78
79
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138836
1 pc.
Blue
78
82
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138843
1 pc.
Blue
78
85
Blue gray
10 Day(s)
SGD 87.30

Part Number : 9120-43-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 87.30
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138850
1 pc.
Blue
78
88
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138867
1 pc.
Blue
78
91
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138874
1 pc.
Blue
78
95
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138881
1 pc.
Blue
76
100
Blue gray
10 Day(s)
SGD 67.98

Part Number : 9120-43-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714138898
1 pc.
Blue
76
105
Blue gray
10 Day(s)
SGD 70.07

Part Number : 9120-43-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714114960
1 pc.
Blue
76
110
Blue gray
10 Day(s)
SGD 70.07

Part Number : 9120-43-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714114977
1 pc.
Blue
76
115
Blue gray
10 Day(s)
SGD 70.07

Part Number : 9120-43-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714114984
1 pc.
Blue
76
120
Blue gray
10 Day(s)
SGD 70.07

Part Number : 9120-43-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 70.07
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Blue gray
  • Mass(g)
    500
  • Product Code
    4991714114991
1 pc.
Green
78
70
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115011
1 pc.
Green
78
73
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115028
1 pc.
Green
78
76
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115035
1 pc.
Green
78
79
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115042
1 pc.
Green
78
82
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115059
1 pc.
Green
78
85
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115066
1 pc.
Green
78
88
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115073
1 pc.
Green
78
91
Green
10 Day(s)
SGD 67.98

Part Number : 9120-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.98
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    Soft Twill
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714115080

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)