(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pleatron Work Pants 7577

Click this image to zoom it.

Move the mouse over the image to zoom

Pleatron Work Pants 7577

Standard Unit Price:
SGD 80.76-
Days to Ship :
10 Day(s)

[Features]
· With a convenient cargo pocket for increased capacity on work sites.
· A version with no-tuck style cargo pockets on both sides.
· Pockets with increased capacity to correspond to the type of work being performed, even at work sites.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Brown
  • Navy Blue
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Beige
  • Blue
  • CON
  • Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
78
70
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243097
1 pc.
Navy Blue
78
73
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243103
1 pc.
Navy Blue
78
76
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243110
1 pc.
Navy Blue
78
79
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243127
1 pc.
Navy Blue
78
82
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243134
1 pc.
Navy Blue
78
85
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243141
1 pc.
Navy Blue
78
88
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243158
1 pc.
Navy Blue
78
91
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243165
1 pc.
Navy Blue
78
95
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243172
1 pc.
Navy Blue
76
100
CON
10 Day(s)
SGD 80.76

Part Number : 7577-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243196
1 pc.
Navy Blue
76
105
CON
10 Day(s)
SGD 82.86

Part Number : 7577-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243202
1 pc.
Navy Blue
76
110
CON
10 Day(s)
SGD 82.86

Part Number : 7577-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243219
1 pc.
Navy Blue
76
115
CON
10 Day(s)
SGD 82.86

Part Number : 7577-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243226
1 pc.
Navy Blue
76
120
CON
10 Day(s)
SGD 82.86

Part Number : 7577-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714243233
1 pc.
Brown
78
70
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243257
1 pc.
Brown
78
73
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243264
1 pc.
Brown
78
76
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243271
1 pc.
Brown
78
79
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243288
1 pc.
Brown
78
82
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243295
1 pc.
Brown
78
85
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243301
1 pc.
Brown
78
88
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243318
1 pc.
Brown
78
91
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243325
1 pc.
Brown
78
95
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243332
1 pc.
Brown
76
100
Beige
10 Day(s)
SGD 80.76

Part Number : 7577-30-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243356
1 pc.
Brown
76
105
Beige
10 Day(s)
SGD 82.86

Part Number : 7577-30-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243363
1 pc.
Brown
76
110
Beige
10 Day(s)
SGD 82.86

Part Number : 7577-30-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243370
1 pc.
Brown
76
115
Beige
10 Day(s)
SGD 82.86

Part Number : 7577-30-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243387
1 pc.
Brown
76
120
Beige
10 Day(s)
SGD 82.86

Part Number : 7577-30-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Beige
  • Mass(g)
    500
  • Product Code
    4991714243394
1 pc.
Blue
78
70
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243417
1 pc.
Blue
78
73
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243424
1 pc.
Blue
78
76
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243431
1 pc.
Blue
78
79
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243448
1 pc.
Blue
78
82
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243455
1 pc.
Blue
78
85
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243462
1 pc.
Blue
78
88
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243479
1 pc.
Blue
78
91
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243486
1 pc.
Blue
78
95
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    95
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243493
1 pc.
Blue
76
100
Blue
10 Day(s)
SGD 80.76

Part Number : 7577-40-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    100
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243516
1 pc.
Blue
76
105
Blue
10 Day(s)
SGD 82.86

Part Number : 7577-40-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    105
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243523
1 pc.
Blue
76
110
Blue
10 Day(s)
SGD 82.86

Part Number : 7577-40-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    110
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243530
1 pc.
Blue
76
115
Blue
10 Day(s)
SGD 82.86

Part Number : 7577-40-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    115
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243547
1 pc.
Blue
76
120
Blue
10 Day(s)
SGD 82.86

Part Number : 7577-40-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 82.86
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    76
  • Waist(cm)
    120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714243554
1 pc.
Green
78
70
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243578
1 pc.
Green
78
73
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243585
1 pc.
Green
78
76
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243592
1 pc.
Green
78
79
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243608
1 pc.
Green
78
82
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243615
1 pc.
Green
78
85
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243622
1 pc.
Green
78
88
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243639
1 pc.
Green
78
91
Green
10 Day(s)
SGD 80.76

Part Number : 7577-60-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.76
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Green
  • Mass(g)
    500
  • Product Code
    4991714243646

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)