(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Blouson 2100

Click this image to zoom it.

Move the mouse over the image to zoom

Blouson 2100

Standard Unit Price:
SGD 98.99-
Days to Ship :
10 Day(s)

[Features]
· Breast has a large outside pocket.
· Anti-static work clothing.
· Zip-up specification jacket made of stretch material with excellent elasticity that has large flap pockets on the left and right breasts.
· With a design where the interlining back color scheme emerges from the collar for a slight bit of fashion.
· Anti-static work clothing.
· Available in four comfortable colors.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Mass(g)
    500
  • Other Features
    PLEATSRON
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Violet
  • Green
  • White
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Dress length(cm)

Refine by

  • 61
  • 63
  • 65
  • 67
  • 69
  • 71
  • Clear
The Length of the Sleeve(cm)

Refine by

  • 80
  • 81.5
  • 82.5
  • 84.5
  • 86
  • 87
  • 88
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
3L
123
69
86
10 Day(s)
SGD 100.04

Part Number : 2100-31-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Chest measurement(cm)
    123
  • Dress length(cm)
    69
  • The Length of the Sleeve(cm)
    86
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105494
  • Other Features
    PLEATSRON
1 Pair
White
4L
127
71
87
10 Day(s)
SGD 101.09

Part Number : 2100-31-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Chest measurement(cm)
    127
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    87
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105500
  • Other Features
    PLEATSRON
1 Pair
White
5L
131
71
88
10 Day(s)
SGD 101.09

Part Number : 2100-31-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Chest measurement(cm)
    131
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    88
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105517
  • Other Features
    PLEATSRON
1 Pair
White
L
115
65
82.5
10 Day(s)
SGD 98.99

Part Number : 2100-31-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Chest measurement(cm)
    115
  • Dress length(cm)
    65
  • The Length of the Sleeve(cm)
    82.5
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105470
  • Other Features
    PLEATSRON
1 Pair
White
LL
119
67
84.5
10 Day(s)
SGD 98.99

Part Number : 2100-31-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Chest measurement(cm)
    119
  • Dress length(cm)
    67
  • The Length of the Sleeve(cm)
    84.5
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105487
  • Other Features
    PLEATSRON
1 Pair
White
M
111
63
81.5
10 Day(s)
SGD 98.99

Part Number : 2100-31-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Chest measurement(cm)
    111
  • Dress length(cm)
    63
  • The Length of the Sleeve(cm)
    81.5
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105463
  • Other Features
    PLEATSRON
1 Pair
White
S
107
61
80
10 Day(s)
SGD 98.99

Part Number : 2100-31-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Chest measurement(cm)
    107
  • Dress length(cm)
    61
  • The Length of the Sleeve(cm)
    80
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714105456
  • Other Features
    PLEATSRON
1 Pair
Blue
3L
123
69
86
10 Day(s)
SGD 100.04

Part Number : 2100-48-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Chest measurement(cm)
    123
  • Dress length(cm)
    69
  • The Length of the Sleeve(cm)
    86
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105586
  • Other Features
    PLEATSRON
1 Pair
Blue
4L
127
71
87
10 Day(s)
SGD 101.09

Part Number : 2100-48-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Chest measurement(cm)
    127
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    87
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105593
  • Other Features
    PLEATSRON
1 Pair
Blue
5L
131
71
88
10 Day(s)
SGD 101.09

Part Number : 2100-48-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Chest measurement(cm)
    131
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    88
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105609
  • Other Features
    PLEATSRON
1 Pair
Blue
L
115
65
82.5
10 Day(s)
SGD 98.99

Part Number : 2100-48-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Chest measurement(cm)
    115
  • Dress length(cm)
    65
  • The Length of the Sleeve(cm)
    82.5
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105562
  • Other Features
    PLEATSRON
1 Pair
Blue
LL
119
67
84.5
10 Day(s)
SGD 98.99

Part Number : 2100-48-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Chest measurement(cm)
    119
  • Dress length(cm)
    67
  • The Length of the Sleeve(cm)
    84.5
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105579
  • Other Features
    PLEATSRON
1 Pair
Blue
M
111
63
81.5
10 Day(s)
SGD 98.99

Part Number : 2100-48-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Chest measurement(cm)
    111
  • Dress length(cm)
    63
  • The Length of the Sleeve(cm)
    81.5
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105555
  • Other Features
    PLEATSRON
1 Pair
Blue
S
107
61
80
10 Day(s)
SGD 98.99

Part Number : 2100-48-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Chest measurement(cm)
    107
  • Dress length(cm)
    61
  • The Length of the Sleeve(cm)
    80
  • Color Details
    Violet
  • Mass(g)
    500
  • Product Code
    4991714105548
  • Other Features
    PLEATSRON
1 Pair
Green
3L
123
69
86
10 Day(s)
SGD 100.04

Part Number : 2100-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Chest measurement(cm)
    123
  • Dress length(cm)
    69
  • The Length of the Sleeve(cm)
    86
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105678
  • Other Features
    PLEATSRON
1 Pair
Green
4L
127
71
87
10 Day(s)
SGD 101.09

Part Number : 2100-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Chest measurement(cm)
    127
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    87
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105685
  • Other Features
    PLEATSRON
1 Pair
Green
5L
131
71
88
10 Day(s)
SGD 101.09

Part Number : 2100-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Chest measurement(cm)
    131
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105692
  • Other Features
    PLEATSRON
1 Pair
Green
L
115
65
82.5
10 Day(s)
SGD 98.99

Part Number : 2100-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Chest measurement(cm)
    115
  • Dress length(cm)
    65
  • The Length of the Sleeve(cm)
    82.5
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105654
  • Other Features
    PLEATSRON
1 Pair
Green
LL
119
67
84.5
10 Day(s)
SGD 98.99

Part Number : 2100-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Chest measurement(cm)
    119
  • Dress length(cm)
    67
  • The Length of the Sleeve(cm)
    84.5
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105661
  • Other Features
    PLEATSRON
1 Pair
Green
M
111
63
81.5
10 Day(s)
SGD 98.99

Part Number : 2100-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Chest measurement(cm)
    111
  • Dress length(cm)
    63
  • The Length of the Sleeve(cm)
    81.5
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105647
  • Other Features
    PLEATSRON
1 Pair
Green
S
107
61
80
10 Day(s)
SGD 98.99

Part Number : 2100-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Chest measurement(cm)
    107
  • Dress length(cm)
    61
  • The Length of the Sleeve(cm)
    80
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714105630
  • Other Features
    PLEATSRON
1 Pair
Violet
3L
123
69
86
10 Day(s)
SGD 100.04

Part Number : 2100-72-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 100.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    3L
  • Chest measurement(cm)
    123
  • Dress length(cm)
    69
  • The Length of the Sleeve(cm)
    86
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105760
  • Other Features
    PLEATSRON
1 Pair
Violet
4L
127
71
87
10 Day(s)
SGD 101.09

Part Number : 2100-72-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    4L
  • Chest measurement(cm)
    127
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    87
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105777
  • Other Features
    PLEATSRON
1 Pair
Violet
5L
131
71
88
10 Day(s)
SGD 101.09

Part Number : 2100-72-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 101.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    5L
  • Chest measurement(cm)
    131
  • Dress length(cm)
    71
  • The Length of the Sleeve(cm)
    88
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105784
  • Other Features
    PLEATSRON
1 Pair
Violet
L
115
65
82.5
10 Day(s)
SGD 98.99

Part Number : 2100-72-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    L
  • Chest measurement(cm)
    115
  • Dress length(cm)
    65
  • The Length of the Sleeve(cm)
    82.5
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105746
  • Other Features
    PLEATSRON
1 Pair
Violet
LL
119
67
84.5
10 Day(s)
SGD 98.99

Part Number : 2100-72-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    LL
  • Chest measurement(cm)
    119
  • Dress length(cm)
    67
  • The Length of the Sleeve(cm)
    84.5
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105753
  • Other Features
    PLEATSRON
1 Pair
Violet
M
111
63
81.5
10 Day(s)
SGD 98.99

Part Number : 2100-72-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    M
  • Chest measurement(cm)
    111
  • Dress length(cm)
    63
  • The Length of the Sleeve(cm)
    81.5
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105739
  • Other Features
    PLEATSRON
1 Pair
Violet
S
107
61
80
10 Day(s)
SGD 98.99

Part Number : 2100-72-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 98.99
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Stretch Surge
  • Texture
    Twill
  • Size
    S
  • Chest measurement(cm)
    107
  • Dress length(cm)
    61
  • The Length of the Sleeve(cm)
    80
  • Color Details
    Purple
  • Mass(g)
    500
  • Product Code
    4991714105722
  • Other Features
    PLEATSRON

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)