(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kitchen Shoes 85661

Click this image to zoom it.

Move the mouse over the image to zoom

Kitchen Shoes 85661

Standard Unit Price:
SGD 54.06
Days to Ship :
11 Day(s)

A kitchen work shoe with a neat, slim toe and simple design.
[Features]
· Uses water and dirt resistant PVC material for the upper and a durable rubber sole, with a different pattern from that of the EVA sole.
· The opening has cushioning for soft contact with the foot.
· Available in black, suitable for waiting staff.
· Uses an antibacterial/deodorizing cup insole that can be removed for washing.
[Applications]
· Ideal for food preparation sites.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 22
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • 29
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
22
11 Day(s)
SGD 54.06

Part Number : 85661-32-22
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    22
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
23
11 Day(s)
SGD 54.06

Part Number : 85661-32-23
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
23.5
11 Day(s)
SGD 54.06

Part Number : 85661-32-23.5
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    23.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
24
11 Day(s)
SGD 54.06

Part Number : 85661-32-24
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
24.5
11 Day(s)
SGD 54.06

Part Number : 85661-32-24.5
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
25
11 Day(s)
SGD 54.06

Part Number : 85661-32-25
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
25.5
11 Day(s)
SGD 54.06

Part Number : 85661-32-25.5
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
26
11 Day(s)
SGD 54.06

Part Number : 85661-32-26
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
26.5
11 Day(s)
SGD 54.06

Part Number : 85661-32-26.5
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
27
11 Day(s)
SGD 54.06

Part Number : 85661-32-27
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
27.5
11 Day(s)
SGD 54.06

Part Number : 85661-32-27.5
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    27.5
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
28
11 Day(s)
SGD 54.06

Part Number : 85661-32-28
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    28
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600
1 Pair
29
11 Day(s)
SGD 54.06

Part Number : 85661-32-29
Days to Ship 11 Day(s)
Standard Unit Price SGD 54.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Without laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    29
  • Standard
    Without standards
  • Toecap
    None
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    PVC
  • Color Details
    White
  • Weight(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)