(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Roll Taps for Non-Ferrous Materials_N+RS (Part Numbers)

Roll Taps for Non-Ferrous Materials_N+RS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roll Taps for Non-Ferrous Materials_N+RS
  • Roll Taps for Non-Ferrous Materials_N+RS

A roll tap suitable for threading non-ferrous materials (aluminum casting, aluminum die casting, brass etc.).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NRSM53.5DP

Part Number
NRSM53.5DP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

SGD 37.23

1 Piece(s) 8 Day(s) MeterM3.50.354P52G56.516547c4

Loading...

  1. 1
 

Basic Information

Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N NA Surface Treatment Nitriding Treatment

Please check the type/dimensions/specifications of the part NRSM53.5DP in the Roll Taps for Non-Ferrous Materials_N+RS series.

Similar Part Numbers

Part Number
NRS7010OB
NRS7010OP
NRS78.0NB
NRSM5UN0BB
NRSM5UN0BP
NRSM5UN1CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

SGD 29.18

1 Piece(s) 9 Day(s) MeterM101.52P75G721-75.58e6

SGD 29.18

1 Piece(s) 9 Day(s) MeterM101.54P75G721-75.58e6

SGD 22.74

1 Piece(s) 9 Day(s) MeterM81.252P70G718-6.258e6

SGD 44.83

1 Piece(s) 9 Day(s) unifiedNo.0-2P36G56.3-32.55b3

SGD 44.83

1 Piece(s) 9 Day(s) unifiedNo.0-4P36G56.3-32.55b3

SGD 44.83

1 Piece(s) 9 Day(s) unifiedNo.1-2P42G57.2-32.55b3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)