(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Interrupted Taps for Taper Pipe Threads, Long (ℓg) Type_INT-PT (Part Numbers)

Interrupted Taps for Taper Pipe Threads, Long (ℓg) Type_INT-PT

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Tap that reduces cutting torque by removing 1 thread per land with loose leftward twist.
· It is a tap particularly suitable for thread processing of viscous materials such as stainless steel and chrome molybdenum steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TINT02K

 
Part Number
TINT02K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 48.48

1 Piece(s) 9 Day(s) 1/8-2855198695h13

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Class II Surface Treatment Oxidation treatment
Torsional Angle Left L8°

Please check the type/dimensions/specifications of the part TINT02K in the Interrupted Taps for Taper Pipe Threads, Long (ℓg) Type_INT-PT series.

Similar Part Numbers

Part Number
TINT01K-8
TINT04
TINT08Q
TINT12Q
TINT16U
TINT20U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 71.11

1 Piece(s) 8 Day(s) 1/16-2855198693i13

SGD 63.02

1 Piece(s) 8 Day(s) 1/4-196228119125h21

SGD 157.47

1 Piece(s) 4 Day(s) or more 1/2-1480351814175h25

SGD 306.71

1 Piece(s) 9 Day(s) 3/4-1485352317205h25

SGD 564.47

1 Piece(s) 9 Day(s) 1'-1195452621245h32

SGD 843.64

1 Piece(s) 9 Day(s) 1'1/4-11105453226305h32

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)