(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Tough Stainless Steels_SU2-SP (Part Numbers)

Spiral Fluted Taps for Tough Stainless Steels_SU2-SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Fluted Taps for Tough Stainless Steels_SU2-SP
  • Spiral Fluted Taps for Tough Stainless Steels_SU2-SP

Ideal for pilot hole drilling of difficult-to-cut stainless steel such as SUS316 and SUS317.

PDF

Part Number

Configured Part Number is shown.

SU2MR010O

 
Part Number
SU2MR010O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 26.20

1 Piece(s) 8 Day(s) M101.575P323-75.583f

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SU2MR010O in the Spiral Fluted Taps for Tough Stainless Steels_SU2-SP series.

Similar Part Numbers

Part Number
SU2MQ5.0K
SU2MQ6.0M
SU2MR010M
SU2MR012M
SU2MR012N
SU2MR012O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 13.72

1 Piece(s) 8 Day(s) M50.860P313225.54.573d

SGD 15.40

1 Piece(s) 8 Day(s) M6162P3152664.573d

SGD 37.18

1 Piece(s) 4 Day(s) or more M10175P323-75.583f

SGD 50.63

1 Piece(s) 7 Day(s) or more M12182P326-8.56.594f

SGD 43.64

1 Piece(s) 4 Day(s) or more M121.2582P326-8.56.594f

SGD 59.92

1 Piece(s) 8 Day(s) M121.582P326-8.56.594f

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)