(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_F-SL (Part Numbers)

Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_F-SL

Enables high speed machining of 20 m/min to 30 m/min. Use at medium to low speeds of 15 m/min or lower will cause the shape and discharge of the chips to deteriorate, leading to problems.

PDF

Part Number

Configured Part Number is shown.

VFSHQ3.0GL

Part Number
VFSHQ3.0GL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle

SGD 30.58

1 Piece(s) 9 Day(s) M30.546P2111843.26cL15°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VFSHQ3.0GL in the Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_F-SL series.

Similar Part Numbers

Part Number
VFSHMQ6.0ML
VFSHMR010NL
VFSHMR010OL
VFSHQ4.0IL
VFSHQ5.0KL
VFSHQ6.0ML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle

SGD 35.29

1 Piece(s) 8 Day(s) M6162P2152664.57c15°

SGD 52.15

1 Piece(s) 8 Day(s) M101.2575P323-75.58e15°

SGD 52.15

1 Piece(s) 8 Day(s) M101.575P323-75.58e15°

SGD 31.06

1 Piece(s) 9 Day(s) M40.752P21320547cL15°

SGD 33.41

1 Piece(s) 9 Day(s) M50.860P216255.54.57cL15°

SGD 35.95

1 Piece(s) 9 Day(s) M6162P2192864.57c15°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)