(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Taper Pipe Threads, Long (ℓg) Type, for Cast Irons_FC-PT (Part Numbers)

Hand Taps for Taper Pipe Threads, Long (ℓg) Type, for Cast Irons_FC-PT

A tap suitable for thread machining of hard and brittle material such as cast iron.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

FCPT01K-8

Part Number
FCPT01K-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 54.98

1 Piece(s) 8 Day(s) 1/16-2855198694i13

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Surface Treatment Nitriding Treatment

Please check the type/dimensions/specifications of the part FCPT01K-8 in the Hand Taps for Taper Pipe Threads, Long (ℓg) Type, for Cast Irons_FC-PT series.

Similar Part Numbers

Part Number
FCPT02K
FCPT08Q
FCPT12Q
FCPT16U
FCPT20U
FCPT24U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 54.98

1 Piece(s) 8 Day(s) 1/8-2855198694h13

SGD 214.34

1 Piece(s) 8 Day(s) 1/2-1480351814174h25

SGD 344.33

1 Piece(s) 8 Day(s) 3/4-1485352317204h25

SGD 633.34

1 Piece(s) 8 Day(s) 1'-1195452621245h32

SGD 956.91

1 Piece(s) 8 Day(s) 1'1/4-11105453226305h32

SGD 1,360.60

1 Piece(s) 9 Day(s) 1'1/2-11110453829326h32

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)