(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Low Spiral Fluted Taps_LS-LO-SP (Part Numbers)

Long Shank Low Spiral Fluted Taps_LS-LO-SP

Using the effectiveness of a spiral groove with weak torsion, chips are divided and ejected smoothly. Excellent for threading and lateral processing of tempering materials such as high carbon steel and alloy tool steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

LSHMQ012NL15

Part Number
LSHMQ012NL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 107.74

1 Piece(s) 9 Day(s) M121.25150P2268.56.593

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape e Torsional Angle

Please check the type/dimensions/specifications of the part LSHMQ012NL15 in the Long Shank Low Spiral Fluted Taps_LS-LO-SP series.

Similar Part Numbers

Part Number
LSHMQ010NL15
LSHMQ010OL15
LSHMQ012OL15
LSHMQ012PL15
LSHMQ014OL15
LSHMQ014QL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 86.09

1 Piece(s) 9 Day(s) M101.25150P22375.583

SGD 86.09

1 Piece(s) 8 Day(s) M101.5150P22375.583

SGD 107.74

1 Piece(s) 8 Day(s) M121.5150P2268.56.593

SGD 107.74

1 Piece(s) 8 Day(s) M121.75150P2268.56.593

SGD 135.06

1 Piece(s) 9 Day(s) M141.5150P22610.58113

SGD 135.06

1 Piece(s) 8 Day(s) M142150P22610.58113

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)