(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Hand Taps_LS-HT (Part Numbers)

Long Shank Hand Taps_LS-HT

Click this image to zoom it.

Move the mouse over the image to zoom

It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TNMQU06M515

Part Number
TNMQU06M515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 79.52

1 Piece(s) 8 Day(s) unified3/8245P150P22375.58

Loading...

  1. 1
 

Basic Information

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA Number of Grooves 4
Shape e

Please check the type/dimensions/specifications of the part TNMQU06M515 in the Long Shank Hand Taps_LS-HT series.

Similar Part Numbers

Part Number
L10012N1-Q
L10012N5-Q
L10012P5-Q
TNMQU06M520
TNMQU06P115
TNMQU06P120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 36.86

1 Piece(s) 9 Day(s) MeterM121.251.5P100P2298.56.59

SGD 36.86

1 Piece(s) 9 Day(s) MeterM121.255P100P2298.56.59

SGD 36.86

1 Piece(s) 9 Day(s) MeterM121.755P100P2298.56.59

SGD 115.12

1 Piece(s) 8 Day(s) unified3/8245P200P22375.58

SGD 79.52

1 Piece(s) 8 Day(s) unified3/8161.5P150P22375.58

SGD 115.12

1 Piece(s) 8 Day(s) unified3/8161.5P200P22375.58

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)