(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Spiral Fluted Taps, Coated_LS-SP-V (Part Numbers)

Long Shank Spiral Fluted Taps, Coated_LS-SP-V

* LS-N-SP-V will switch to LS-SP-V as soon as the stock runs out.

PDF

Part Number

Configured Part Number is shown.

VSPQ012NL15

Part Number
VSPQ012NL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 104.85

1 Piece(s) 4 Day(s) or more M121.25150P226-8.56.59e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Torsional Angle 40°

Please check the type/dimensions/specifications of the part VSPQ012NL15 in the Long Shank Spiral Fluted Taps, Coated_LS-SP-V series.

Similar Part Numbers

Part Number
VSPP3.0GL10
VSPQ010NL15
VSPQ010OL15
VSPQ012OL15
VSPQ012PL15
VSPQ4.0IL10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 46.17

1 Piece(s) 4 Day(s) or more M30.5100P191443.26c

SGD 84.21

1 Piece(s) 4 Day(s) or more M101.25150P223-75.58e

SGD 70.86

1 Piece(s) 4 Day(s) or more M101.5150P223-75.58e

SGD 104.85

1 Piece(s) 4 Day(s) or more M121.5150P226-8.56.59e

SGD 87.89

1 Piece(s) 8 Day(s) M121.75150P226-8.56.59e

SGD 43.60

1 Piece(s) 4 Day(s) or more M40.7100P21117547c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)