(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Pointed Taps, Oxidized_PO-OX (Part Numbers)

Spiral Pointed Taps, Oxidized_PO-OX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Pointed Taps, Oxidized_PO-OX
  • Spiral Pointed Taps, Oxidized_PO-OX

Point taps with oxide treatment (OX).
[Features]
· The film produced by oxide treatment becomes an oil reservoir (oil pocket) for machining oil, reducing frictional resistance.
· This prevents parts welding together and improves the finished surface roughness of the female thread.
· Oxide treatment is also effective for removing residual stress from the tap, extending the life span.
[Applications]
· Ideal for machining easily welded materials such as stainless steel or low carbon steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

POR6.0MX

 
Part Number
POR6.0MX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 21.32

1 Piece(s) 8 Day(s) M61Low-Carbon Steel (carbon alloy less than 0.25%)[◎] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[○]62P3152664.5733Oxide Treatment

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
Tap Type Point tap Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part POR6.0MX in the Spiral Pointed Taps, Oxidized_PO-OX series.

Similar Part Numbers

Part Number
PNS020RX
POMT033TX
POMT036UX
POR8.0MX
POR8.0NX
POS010MX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 108.40

1 Piece(s) 9 Day(s) M202.5Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]105P437-1512153eOxidation treatment

SGD 595.00

1 Piece(s) 9 Day(s) M333.5Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◎]145P546-25192245Oxide Treatment

SGD 666.53

1 Piece(s) 8 Day(s) M364Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◎]155P552-28212445Oxide Treatment

SGD 33.19

1 Piece(s) 8 Day(s) M81Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◎]70P319-6.25834Oxide Treatment

SGD 18.80

1 Piece(s) 8 Day(s) M81.25Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]70P319-6.2583eOxidation treatment

SGD 44.14

1 Piece(s) 9 Day(s) M101Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◎]75P423-75.5834Oxide Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)