(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP (Part Numbers)

Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP

Click this image to zoom it.

Move the mouse over the image to zoom

Coated spiral tap that can machine at medium to high speed for a wide range of work materials.
[Features]
· A special shape (BLF shape) is adopted for the thread component. Several threads are totally left untouched while the remaining half of the threads are chamfered.
· Completely threaded to prevent the blade from chipping.
· Reduction of friction resistance and tapping torque.
· Maintains screw guidance (stable machining).
· Maintains excellent chip discharge performance (smooth discharge).
[Applications]
· Supports machining of a wide range of work materials such as alloy steel, high carbon steel, medium carbon steel, low carbon steel, etc.
· Ideal for water soluble cutting fluids.

PDF

Part Number

Configured Part Number is shown.

VSAPR010N

Part Number
VSAPR010N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

SGD 38.59

1 Piece(s) 8 Day(s) M101.2575P323-75.5842-

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part VSAPR010N in the Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP series.

Similar Part Numbers

Part Number
VSAPQ3.0G
VSAPQ4.0I
VSAPQ5.0K
VSAPR010O
VSAPR012N
VSAPR012O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

SGD 25.70

1 Piece(s) 8 Day(s) M30.546P291443.263140°

SGD 25.71

1 Piece(s) 8 Day(s) M40.752P211175473140°

SGD 26.13

1 Piece(s) 8 Day(s) M50.860P213225.54.573140°

SGD 38.59

1 Piece(s) 8 Day(s) M101.575P323-75.5842-

SGD 49.56

1 Piece(s) 8 Day(s) M121.2582P326-8.56.5942-

SGD 49.56

1 Piece(s) 8 Day(s) M121.582P326-8.56.5942-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)