(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Nickel Base Alloys_ZEN-B (Part Numbers)

Spiral Fluted Taps for Nickel Base Alloys_ZEN-B

Click this image to zoom it.

Move the mouse over the image to zoom

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

PDF

Part Number

Configured Part Number is shown.

ZENBR010N

Part Number
ZENBR010N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 54.32

1 Piece(s) 11 Day(s) M101.2575P312-75.583e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 48°

Please check the type/dimensions/specifications of the part ZENBR010N in the Spiral Fluted Taps for Nickel Base Alloys_ZEN-B series.

Similar Part Numbers

Part Number
ZENBMR012N
ZENBMR012O
ZENBMR012P
ZENBR010O
ZENBR012P
ZENBR4.0I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 70.59

1 Piece(s) 4 Day(s) or more M121.2582P315-8.56.593e-1

SGD 70.59

1 Piece(s) 4 Day(s) or more M121.582P315-8.56.593e-1

SGD 56.91

1 Piece(s) 11 Day(s) M121.7582P315-8.56.593e-1

SGD 44.01

1 Piece(s) 9 Day(s) M101.575P313-75.583e

SGD 64.79

1 Piece(s) 9 Day(s) M121.7582P315-8.56.593e

SGD 21.55

1 Piece(s) 9 Day(s) M40.752P37205473c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)