(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P (Part Numbers)

Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P

Click this image to zoom it.

Move the mouse over the image to zoom

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

PDF

Part Number

Configured Part Number is shown.

ZETPMS8.0N

 
Part Number
ZETPMS8.0N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 32.80

1 Piece(s) 11 Day(s) M81.2570P419-6.2583e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part ZETPMS8.0N in the Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P series.

Similar Part Numbers

Part Number
ZETPMR6.0M
ZETPMS010N
ZETPMS010O
ZETPMT012N
ZETPMT012P
ZETPMT014Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 22.56

1 Piece(s) 8 Day(s) M6162P3152664.573c

SGD 50.34

1 Piece(s) 4 Day(s) or more M101.2575P423-75.583e

SGD 41.50

1 Piece(s) 11 Day(s) M101.575P423-75.583e

SGD 95.76

1 Piece(s) 8 Day(s) M121.2582P526-8.56.593e

SGD 56.91

1 Piece(s) 11 Day(s) M121.7582P526-8.56.593e

SGD 130.57

1 Piece(s) 9 Day(s) M14288P526-10.58113e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)