(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps, Oxidized_SP-OX (Part Numbers)

Spiral Fluted Taps, Oxidized_SP-OX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Fluted Taps, Oxidized_SP-OX
  • Spiral Fluted Taps, Oxidized_SP-OX

Spiral taps with oxide treatment (OX).
[Features]
· The film produced by oxide treatment becomes an oil reservoir (oil pocket) for machining oil.
· The oil pocket acts to reduce the frictional resistance, preventing parts welding together, and improves the finished surface roughness of the female thread.
· Oxide treatment also removes residual stress from the tap, extending the life span.
[Applications]
· Ideal for machining easily welded materials such as stainless steel or low carbon steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPQ010MX

 
Part Number
SPQ010MX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

SGD 44.14

1 Piece(s) 8 Day(s) MeterM10175P223-75.5835Oxide Treatment-

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SPQ010MX in the Spiral Fluted Taps, Oxidized_SP-OX series.

Similar Part Numbers

Part Number
SPP2.0EX
SPP2.5FX
SPP2.6FX
SPQ010NX
SPQ010OX
SPQ012MX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

SGD 35.84

1 Piece(s) 8 Day(s) MeterM20.442P17.21232.552cOxidation treatment40°

SGD 27.43

1 Piece(s) 8 Day(s) MeterM2.50.4546P18.11432.552cOxidation treatment40°

SGD 27.43

1 Piece(s) 8 Day(s) MeterM2.60.4546P18.11432.552cOxidation treatment40°

SGD 37.23

1 Piece(s) 8 Day(s) MeterM101.2575P223-75.5835Oxide Treatment-

SGD 22.98

1 Piece(s) 8 Day(s) MeterM101.575P223-75.583eOxidation treatment40°

SGD 62.00

1 Piece(s) 8 Day(s) MeterM12182P226-8.56.5935Oxide Treatment-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)