(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Stainless Steels, Through Hole Use(with LH Spiral Flutes)_SU+SL (Part Numbers)

Spiral Fluted Taps for Stainless Steels, Through Hole Use(with LH Spiral Flutes)_SU+SL

A tap suitable for machining through holes, including viscous materials that have a high machining hardness such as stainless steel, chrome steel, and molybdenum steel.
[Features]
· Achieves a tool life triple or more that of SU-PO for SUS304.
· Provides excellent finish and thread shape to female thread flanks even after 2,000 drilling.
· By adopting inverse twisted spiral groove, the discharge of chips is improved and tool life is improved compared to SU-PO.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 5 to 15 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).

PDF

Part Number

Configured Part Number is shown.

SUPQ6.0ML

Part Number
SUPQ6.0ML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 13.70

1 Piece(s) 8 Day(s) M6162P2152664.57

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Shape c
Surface Treatment Oxidation treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part SUPQ6.0ML in the Spiral Fluted Taps for Stainless Steels, Through Hole Use(with LH Spiral Flutes)_SU+SL series.

Similar Part Numbers

Part Number
SUPQ3.0GL
SUPQ4.0IL
SUPR5.0KL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 12.30

1 Piece(s) 4 Day(s) or more M30.546P291443.26

SGD 12.30

1 Piece(s) 4 Day(s) or more M40.752P21117547

SGD 12.50

1 Piece(s) 4 Day(s) or more M50.860P313225.54.57

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)