(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Stainless Steels_SU-HT (Part Numbers)

Hand Taps for Stainless Steels_SU-HT

Hand tap suitable for machining extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· 2 types are available, with 4P or 1.5P biting threads, to suit the application used.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 5 m/min or less is recommended.
[Applications]
Ideal for machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TUMQ2.3E1

 
Part Number
TUMQ2.3E1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 31.00

1 Piece(s) 8 Day(s) MeterM2.30.41.5P42P27.21232.553cOxidation treatment

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TUMQ2.3E1 in the Hand Taps for Stainless Steels_SU-HT series.

Similar Part Numbers

Part Number
TUMQ2.0E1
TUMQ2.0E4
TUMQ2.3E4
TUMQ2.5F1
TUMQ2.5F4
TUMQ2.6F1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 22.53

1 Piece(s) 8 Day(s) MeterM20.41.5P42P27.21232.553cOxidation treatment

SGD 22.53

1 Piece(s) 9 Day(s) MeterM20.44P42P27.21232.553cOxidation treatment

SGD 31.00

1 Piece(s) 8 Day(s) MeterM2.30.44P42P27.21232.553cOxidation treatment

SGD 26.17

1 Piece(s) 8 Day(s) MeterM2.50.451.5P46P28.11432.553cOxidation treatment

SGD 26.17

1 Piece(s) 8 Day(s) MeterM2.50.454P46P28.11432.553cOxidation treatment

SGD 26.17

1 Piece(s) 9 Day(s) MeterM2.60.451.5P46P28.11432.553cOxidation treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)