(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP (Part Numbers)

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP

[Features]
· For blind hole processing in materials with high hardening properties and extreme viscosity such as stainless steel, chrome steel and molybdenum steel.

PDF

Part Number

Configured Part Number is shown.

SSMR018R-SU

 

Part Number
SSMR018R-SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 102.81

1 Piece(s) 4 Day(s) or more M182.5100P320-1411144e-1

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SSMR018R-SU in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP series.

Similar Part Numbers

Part Number
SSMQ010O-SU
SSMQ012P-SU
SSMQ014Q-SU
SSMQ016Q-SU
SSMQ4.0I-SU
SSMR020R-SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 30.98

1 Piece(s) 4 Day(s) or more M101.575P213-75.583e-1

SGD 43.03

1 Piece(s) 4 Day(s) or more M121.7582P215-8.56.593e-1

SGD 58.41

1 Piece(s) 4 Day(s) or more M14288P218-10.58113e-1

SGD 82.10

1 Piece(s) 7 Day(s) M16295P218-12.510133e-1

SGD 16.60

1 Piece(s) 4 Day(s) or more M40.752P27175473d

SGD 136.77

1 Piece(s) 4 Day(s) or more M202.5105P320-1512154e-1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)