(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Roll Taps for Steels_N+RZ (Part Numbers)

Roll Taps for Steels_N+RZ

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roll Taps for Steels_N+RZ
  • Roll Taps for Steels_N+RZ

A roll tap suitable for threading steel materials (carbon steel, alloy steel, stainless steel, etc.).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NRZP41.2BP

Part Number
NRZP41.2BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

SGD 33.28

1 Piece(s) 8 Day(s) M1.20.254P36G44.5-32.55a4

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part NRZP41.2BP in the Roll Taps for Steels_N+RZ series.

Similar Part Numbers

Part Number
NRZ41.6DB
NRZ41.7DP
NRZ51.4CB
NRZP41.4CB
NRZP41.4CP
NRZP41.6DB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

SGD 25.90

1 Piece(s) 9 Day(s) M1.60.352P36G48-32.55p3

SGD 24.96

1 Piece(s) 9 Day(s) M1.70.354P36G48-32.55p3

SGD 27.06

1 Piece(s) 8 Day(s) M1.40.32P36G57-32.55p3

SGD 26.55

1 Piece(s) 9 Day(s) M1.40.32P36G45-32.55b4

SGD 26.55

1 Piece(s) 9 Day(s) M1.40.34P36G45-32.55b4

SGD 25.57

1 Piece(s) 9 Day(s) M1.60.352P36G46-32.55b4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)