(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Hand Taps for American Taper Pipe Threads_LS-NPT (Part Numbers)

Long Shank Hand Taps for American Taper Pipe Threads_LS-NPT

■ The LS-NPT is a long shank tap for the Americantapered pipe threads and is used for productswhose main purpose is the tightness of threadedparts in connection with pipe parts etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TNPT06OL10

 
Part Number
TNPT06OL10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 217.11

1 Piece(s) 8 Day(s) 3/818100281411144h17.6516.866

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G

Please check the type/dimensions/specifications of the part TNPT06OL10 in the Long Shank Hand Taps for American Taper Pipe Threads_LS-NPT series.

Similar Part Numbers

Part Number
TNPT02LL15
TNPT04OL10
TNPT04OL15
TNPT06OL15
TNPT08QL15
TNPT12QL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 246.16

1 Piece(s) 8 Day(s) 1/827150198694h12.0510.117

SGD 192.90

1 Piece(s) 9 Day(s) 1/41810028119124h17.4513.426

SGD 250.30

1 Piece(s) 8 Day(s) 1/41815028119124h17.4513.426

SGD 409.32

1 Piece(s) 8 Day(s) 3/818150281411144h17.6516.866

SGD 512.50

1 Piece(s) 9 Day(s) 1/214150351814174h22.8520.980

SGD 761.94

1 Piece(s) 8 Day(s) 3/414150352317204h22.9526.325

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)