(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Interrupted Taps for American Taper Pipe Threads_INT-NPT (Part Numbers)

Interrupted Taps for American Taper Pipe Threads_INT-NPT

Reduced cutting torque by removing 1 thread per land with loose left torsion. It is a tap particularly suitable for thread processing of viscous materials such as stainless steel and chrome molybdenum steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TINPT24T

 
Part Number
TINPT24T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 2,862.43

1 Piece(s) 8 Day(s) 1'1/2-11.5110453829327h28.4047.760

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Coating Y/N NA
Class ANSI G Surface Treatment Oxidation treatment Torsional Angle L8°
Threaded Direction For Left Screws

Please check the type/dimensions/specifications of the part TINPT24T in the Interrupted Taps for American Taper Pipe Threads_INT-NPT series.

Similar Part Numbers

Part Number
TINPT02L
TINPT04O
TINPT06O
TINPT08Q
TINPT12Q
TINPT32T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 111.08

1 Piece(s) 8 Day(s) 1/8-2755198695h12.0510.117

SGD 157.65

1 Piece(s) 8 Day(s) 1/4-186228119125h17.4513.426

SGD 264.13

1 Piece(s) 8 Day(s) 3/8-1865281411145h17.6516.866

SGD 435.60

1 Piece(s) 8 Day(s) 1/2-1480351814175h22.8520.980

SGD 710.78

1 Piece(s) 8 Day(s) 3/4-1485352317205h22.9526.325

SGD 4,519.40

1 Piece(s) 9 Day(s) 2'-11.5120504635386h2859.797

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)