(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for American Taper Pipe Threads_NPT (Part Numbers)

Hand Taps for American Taper Pipe Threads_NPT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Taps for American Taper Pipe Threads_NPT
  • Hand Taps for American Taper Pipe Threads_NPT

Tap for machining American taper pipe "NPT" female threads.
[Features]
· The groove is a straight hand tap type. Comes with three biting teeth at the tip.
· General-purpose tap for general steel materials.
[Applications]
· To be used when machining American tapered pipe thread for pipes "NPT" female thread.
* American standard pipe threads, available in many types, can be complicated.
* Check carefully when purchasing taps, as there are various kinds available such as "NPT", "NPTF", "NPS", and "NPSF".

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TNPT24T

Part Number
TNPT24T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 1,908.28

1 Piece(s) 8 Day(s) 1'1/2-11.5110453829326h28.4047.760

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G

Please check the type/dimensions/specifications of the part TNPT24T in the Hand Taps for American Taper Pipe Threads_NPT series.

Similar Part Numbers

Part Number
TNPT06O
TNPT08Q
TNPT12Q
TNPT32T
TNPT40X
TNPT48X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 119.95

1 Piece(s) 9 Day(s) 3/8-1865281411144h17.6516.866

SGD 199.17

1 Piece(s) 9 Day(s) 1/2-1480351814174h22.8520.980

SGD 324.45

1 Piece(s) 9 Day(s) 3/4-1485352317204h22.9526.325

SGD 3,031.60

1 Piece(s) 9 Day(s) 2'-11.5120504635386h2859.797

SGD 5,006.10

1 Piece(s) 9 Day(s) 2'1/2-8145655541448h40.8072.273

SGD 7,749.10

1 Piece(s) 9 Day(s) 3'-8155656550528h42.9588.184

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)