(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for American Taper Pipe Threads, Short (ℓg) Type_S-NPT (Part Numbers)

Hand Taps for American Taper Pipe Threads, Short (ℓg) Type_S-NPT

■ The S-NPT is a hand tap for the Americantapered pipe threads and is used for tappingwhere it is necessary to shorten the fittinglength for piping parts. Its main purpose istightness of threaded parts in connection withpipe parts etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TSNPT20T

 
Part Number
TSNPT20T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 1,355.20

1 Piece(s) 9 Day(s) 1'1/4-11.510537.53226305h24.541.689

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G

Please check the type/dimensions/specifications of the part TSNPT20T in the Hand Taps for American Taper Pipe Threads, Short (ℓg) Type_S-NPT series.

Similar Part Numbers

Part Number
TSNPT04O
TSNPT06O
TSNPT08Q
TSNPT12Q
TSNPT24T
TSNPT32T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 82.60

1 Piece(s) 7 Day(s) 1/4-186219.5119124h12.513.426

SGD 145.97

1 Piece(s) 11 Day(s) 3/8-1865211411144h1416.866

SGD 291.79

1 Piece(s) 8 Day(s) 1/2-1480271814174h1720.980

SGD 475.70

1 Piece(s) 8 Day(s) 3/4-1485292317204h1926.325

SGD 1,948.70

1 Piece(s) 9 Day(s) 1'1/2-11.511038.53829326h25.547.760

SGD 2,986.89

1 Piece(s) 8 Day(s) 2'-11.512042.54635386h27.559.797

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)