(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Hand Taps for American Dryseal Taper Pipe Threads_LS-NPTF (Part Numbers)

Long Shank Hand Taps for American Dryseal Taper Pipe Threads_LS-NPTF

■ The LS-NPTF is a long shank hand tap for theAmerican dry seal tapered pipe threads andis used for products whose main purpose isto withstand screw threads in connection withparts for pipes.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TNTF06OL15

 
Part Number
TNTF06OL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 471.54

1 Piece(s) 8 Day(s) 3/818150281411144h17.65

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G

Please check the type/dimensions/specifications of the part TNTF06OL15 in the Long Shank Hand Taps for American Dryseal Taper Pipe Threads_LS-NPTF series.

Similar Part Numbers

Part Number
TNTF04OL10
TNTF04OL15
TNTF06OL10
TNTF08QL15
TNTF12QL15
TNTF16TL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 214.34

1 Piece(s) 8 Day(s) 1/41810028119124h17.45

SGD 289.01

1 Piece(s) 8 Day(s) 1/41815028119124h17.45

SGD 250.30

1 Piece(s) 8 Day(s) 3/818100281411144h17.65

SGD 569.72

1 Piece(s) 8 Day(s) 1/214150351814174h22.85

SGD 876.72

1 Piece(s) 8 Day(s) 3/414150352317204h22.95

SGD 1,236.25

1 Piece(s) 8 Day(s) 111.5150452621245h27.40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)