(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AXE Hand Taps_AXE-HT (Part Numbers)

AXE Hand Taps_AXE-HT

The blade shape adopted is less prone to damage during machining of aluminum alloy castings, etc. Achieves a longer life.

PDF

Part Number

Configured Part Number is shown.

TAXEMR012N1

Part Number
TAXEMR012N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 88.99

1 Piece(s) 8 Day(s) M121.258226-8.56.594e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type Powder high-speed steel
work material Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Class P3

Please check the type/dimensions/specifications of the part TAXEMR012N1 in the AXE Hand Taps_AXE-HT series.

Similar Part Numbers

Part Number
TAXEMR010M1
TAXEMR010N1
TAXEMR010O1
TAXEMR012O1
TAXEMR012P1
TAXEMR6.0M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 81.51

1 Piece(s) 8 Day(s) M1017523-75.584e

SGD 67.88

1 Piece(s) 8 Day(s) M101.257523-75.584e

SGD 67.88

1 Piece(s) 8 Day(s) M101.57523-75.584e

SGD 88.99

1 Piece(s) 8 Day(s) M121.58226-8.56.594e

SGD 88.99

1 Piece(s) 8 Day(s) M121.758226-8.56.594e

SGD 44.23

1 Piece(s) 8 Day(s) M6162152664.573c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)