(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes, AS Series AS23

Safety Shoes, AS Series AS23

Standard Unit Price:
SGD 109.50-
Days to Ship :
8 Day(s)

[Features]
· Cushioned at the collar for a soft, comfortable fit.
· Wide steel toe caps reduce foot contact and sock wear.
· NBR synthetic rubber used for the shoe sole for excellent oil resistance and abrasion resistance.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
8 Day(s)
SGD 116.50

Part Number : AS23-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 116.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
24.5
8 Day(s)
SGD 109.50

Part Number : AS23-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 109.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
25
8 Day(s)
SGD 117.10

Part Number : AS23-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
25.5
8 Day(s)
SGD 117.30

Part Number : AS23-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.30
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
26
8 Day(s)
SGD 117.60

Part Number : AS23-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
26.5
8 Day(s)
SGD 117.90

Part Number : AS23-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
27
8 Day(s)
SGD 110.50

Part Number : AS23-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 110.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
27.5
8 Day(s)
SGD 118.40

Part Number : AS23-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 118.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.
1 Pair
28
8 Day(s)
SGD 118.70

Part Number : AS23-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 118.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class Approved
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Synthetic Rubber 1 Base Layer
  • Instep cover
    Leather (soft shrink)
  • Use
    For general steel, heat location, etc.
  • Features
    Wide steel toecap eases contact with the foot and wear of socks. NBR synthetic rubber is employed for the soles for superior oil-resistance and wear-resistance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)