(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Boots Simon Light Series SL11-R Black, Blue

Safety Boots Simon Light Series SL11-R Black, Blue

Standard Unit Price:
SGD 234.12-
Days to Ship :
8 Day(s)

These safety shoes provide outstanding grip and excellent non-slip properties.
[Features]
· Non-slip performance conforms to JIS Additional Performance F.
· The SX 3-layer F sole suspension system helps ensure a good grip in unstable conditions, such as when you step on an obstacle.
· Mid-sole does not decompose when exposed to water. Deodorizing and anti-microbial inners.
· Sole with excellent flexibility helps ensure nimble footwork.
· "Flat sole" with a large contact area and excellent stability.
[Applications]
· Suitable for general use in a variety of situations.
* When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
26
8 Day(s)
SGD 234.55

Part Number : SL11-BK-BV-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.55
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    -
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
24
8 Day(s)
SGD 234.12

Part Number : SL11-BK-R-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.12
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
24.5
8 Day(s)
SGD 234.21

Part Number : SL11-BK-R-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.21
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
25
8 Day(s)
SGD 234.33

Part Number : SL11-BK-R-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.33
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
25.5
8 Day(s)
SGD 234.43

Part Number : SL11-BK-R-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.43
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
26
8 Day(s)
SGD 234.55

Part Number : SL11-BK-R-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.55
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
26.5
8 Day(s)
SGD 234.65

Part Number : SL11-BK-R-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
27
8 Day(s)
SGD 234.75

Part Number : SL11-BK-R-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.75
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.
1 Pair
28
8 Day(s)
SGD 234.97

Part Number : SL11-BK-R-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 234.97
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather S Class E Approved
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer bottom (SX functional resin + SX rubber)
  • Instep cover
    High Grade Cowhide (Soft)
  • Features
    Provides high durability. Sole is strong against heat, oil, and chemicals (acids, bases). Reduces fatigue in the feet and lower back. The suspension system provides superior cushioning and reduces road impact. Excellent flexibility. Comfortable fit. Lightweight design. Plenty of room for toes. Oblique toned wood pattern is used for an improved fit. Includes anti-static function. Internal material offers odor-elimination, disinfection, and anti-mold functions.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)