(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Coin case (Cow tanned hide/cow black split leather)

Coin case (Cow tanned hide/cow black split leather)

Standard Unit Price:
SGD 12.80-
Days to Ship :
7 Day(s) or more

Tanned leather cutter case.
[Features]
· This product was designed for maximum functionality and safety, to meet the needs of professionals.
· Adapts to fit better with use.
· Extremely handy.
[Applications]
· Perfect for holding cutters and markers.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Specification 1
    Patterned
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 200 x Width 65
  • Total Length 220 x Width 65
  • Clear
Material

Refine by

  • Black Cow Split Leather
  • Tanned Leather
  • Clear
Specification 2

Refine by

  • No Replacement Blades Included
  • Replacement Blades Included
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 200 x Width 65
Tanned Leather
Replacement Blades Included
10 Day(s)
SGD 14.80

Part Number : SI-09
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 200 x Width 65
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Replacement Blades Included
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 220 x Width 65
Tanned Leather
No Replacement Blades Included
7 Day(s)
SGD 13.53

Part Number : SI-20
Days to Ship 7 Day(s)
Standard Unit Price SGD 13.53
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 220 x Width 65
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    No Replacement Blades Included
  • Features 1
    Belt Supported Width 50 mm
1 pc.
Total Length 220 x Width 65
Black Cow Split Leather
No Replacement Blades Included
10 Day(s)
SGD 12.80

Part Number : SI-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 220 x Width 65
  • Material
    Black Cow Split Leather
  • Specification 1
    Patterned
  • Specification 2
    No Replacement Blades Included
  • Features 1
    Belt Supported Width 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)