(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Black Split Leather Spike Holder

Black Split Leather Spike Holder

Standard Unit Price:
SGD 9.70-
Days to Ship :
10 Day(s)

Black leather spike holder.
[Features]
· Work tool bag designed for professionals.
· Designed for the shape of work tools, with the shape and materials demanded by professionals.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Black Cow Split Leather
  • Specification 1
    Neck length
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 330 x Width 37
  • Total Length 330 x Width 55
  • Clear
Specification 2

Refine by

  • Includes Can
  • No Can
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 330 x Width 37
No Can
10 Day(s)
SGD 9.70

Part Number : CE-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 9.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 330 x Width 37
  • Material
    Black Cow Split Leather
  • Specification 1
    Neck length
  • Specification 2
    No Can
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 330 x Width 55
Includes Can
10 Day(s)
SGD 11.90

Part Number : CE-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 11.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 330 x Width 55
  • Material
    Black Cow Split Leather
  • Specification 1
    Neck length
  • Specification 2
    Includes Can
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)