(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Case Leather, Plier Case, for 8 Inches

Case Leather, Plier Case, for 8 Inches

Standard Unit Price:
SGD 12.50-
Days to Ship :
10 Day(s)

8 inch pliers case made from tanned leather.
[Features]
· Pro's best partner, with many varieties to choose from.
[Applications]
· Can be used to store 175 to 200 mm pliers, needle-nose pliers and nippers.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Material
    Tanned Leather
  • Features 1
    Belt Supported Width 60 mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Total Length 165 x Width 170
  • Total Length 170 x Width 115
  • Total Length 180 x Width 155
  • Total Length 185 x Width 70
  • Total Length 185 x Width 105
  • Total Length 195 x Width 70
  • Total Length 205 x Width 120
  • Total Length 205 x Width 185
  • Total Length 210 x Width 125
  • Total Length 210 x Width 190
  • Total Length 230 x Width 85
  • Total Length 500 x Width 85
  • Clear
Specification 1

Refine by

  • No pattern
  • Patterned
  • Clear
Specification 2

Refine by

  • Double Seam
  • No Double Seam
  • Clear
Specification 3

Refine by

  • Copper Rivet
  • No Copper Rivet
  • Clear
Insertion Hole(sheets)

Refine by

  • 1
  • 2
  • 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Total Length 195 x Width 70
Patterned
Double Seam
No Copper Rivet
1
10 Day(s)
SGD 17.00

Part Number : SP-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 195 x Width 70
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    1
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 170 x Width 115
Patterned
Double Seam
No Copper Rivet
2
10 Day(s)
SGD 26.30

Part Number : SP-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 170 x Width 115
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    2
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 165 x Width 170
Patterned
Double Seam
No Copper Rivet
3
10 Day(s)
SGD 34.10

Part Number : SP-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 34.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 165 x Width 170
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    3
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 500 x Width 85
Patterned
Double Seam
No Copper Rivet
1
10 Day(s)
SGD 24.20

Part Number : SP-21
Days to Ship 10 Day(s)
Standard Unit Price SGD 24.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 500 x Width 85
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    1
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 205 x Width 120
Patterned
Double Seam
No Copper Rivet
2
10 Day(s)
SGD 31.00

Part Number : SP-22
Days to Ship 10 Day(s)
Standard Unit Price SGD 31.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 205 x Width 120
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    2
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 205 x Width 185
Patterned
Double Seam
No Copper Rivet
3
10 Day(s)
SGD 39.40

Part Number : SP-23
Days to Ship 10 Day(s)
Standard Unit Price SGD 39.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 205 x Width 185
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    3
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 230 x Width 85
Patterned
Double Seam
Copper Rivet
1
10 Day(s)
SGD 36.70

Part Number : SP-31
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 230 x Width 85
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    Copper Rivet
  • Insertion Hole(sheets)
    1
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 210 x Width 125
Patterned
Double Seam
Copper Rivet
2
10 Day(s)
SGD 49.50

Part Number : SP-32
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 210 x Width 125
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    Copper Rivet
  • Insertion Hole(sheets)
    2
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 210 x Width 190
Patterned
Double Seam
Copper Rivet
3
10 Day(s)
SGD 71.35

Part Number : SP-33
Days to Ship 10 Day(s)
Standard Unit Price SGD 71.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 210 x Width 190
  • Material
    Tanned Leather
  • Specification 1
    Patterned
  • Specification 2
    Double Seam
  • Specification 3
    Copper Rivet
  • Insertion Hole(sheets)
    3
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 185 x Width 70
No pattern
No Double Seam
No Copper Rivet
1
10 Day(s)
SGD 12.50

Part Number : SP-61
Days to Ship 10 Day(s)
Standard Unit Price SGD 12.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 185 x Width 70
  • Material
    Tanned Leather
  • Specification 1
    No pattern
  • Specification 2
    No Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    1
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 185 x Width 105
No pattern
No Double Seam
No Copper Rivet
2
10 Day(s)
SGD 19.70

Part Number : SP-62
Days to Ship 10 Day(s)
Standard Unit Price SGD 19.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 185 x Width 105
  • Material
    Tanned Leather
  • Specification 1
    No pattern
  • Specification 2
    No Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    2
  • Features 1
    Belt Supported Width 60 mm
1 pc.
Total Length 180 x Width 155
No pattern
No Double Seam
No Copper Rivet
3
10 Day(s)
SGD 26.70

Part Number : SP-63
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 180 x Width 155
  • Material
    Tanned Leather
  • Specification 1
    No pattern
  • Specification 2
    No Double Seam
  • Specification 3
    No Copper Rivet
  • Insertion Hole(sheets)
    3
  • Features 1
    Belt Supported Width 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)