(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tool Case 2 Levels 'Hard Lab' Series

Tool Case 2 Levels 'Hard Lab' Series

Standard Unit Price:
SGD 16.00
Days to Ship :
10 Day(s)

Tool case made from lightweight, long-lasting and fade-resistant artificial suede and nylon material.
[Features]
· Metal fittings made with stainless steel for strong resistance to rust.
· Outstanding durability. New material combines the natural texture and toughness of leather. Made with custom finished leather, for a new utilitarian design.
· Textured leather fabric: resistant to wear.
· Polyester fabric: resistant to ripping and tearing.
· Artificial suede fabric: easy on the skin with a soft texture.
· Resistant to punctures and wear.
[Applications]
· Storing tools such as pliers and cutters.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 240 x Width 130
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Navy Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
10 Day(s)
SGD 16.00

Part Number : HL-102B
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 240 x Width 130
  • Color
    Black
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
1 pc.
Navy Blue
10 Day(s)
SGD 16.00

Part Number : HL-102N
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 240 x Width 130
  • Color
    Navy Blue
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel
1 pc.
White
10 Day(s)
SGD 16.00

Part Number : HL-102W
Days to Ship 10 Day(s)
Standard Unit Price SGD 16.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Size(mm)
    Total Length 240 x Width 130
  • Color
    White
  • Material
    (Body) Artificial Suede / Nylon / (Bracket) Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)