(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Polypropylene One-Touch Buckle Belt

Click this image to zoom it.

Move the mouse over the image to zoom

Polypropylene One-Touch Buckle Belt

Standard Unit Price:
SGD 21.80-
Days to Ship :
10 Day(s) or more

Polypropylene one-touch buckle belt made from lightweight, tough polypropylene.
[Features]
· A work belt for workmen, featuring colorful designs.
· Designed for strength and ease of use, for workmen to use every day.
· This colorful work belt creates an individual look.
· A work belt for workmen which is easy to wear with a one-touch buckle.
[Applications]
· Used as a belt for hanging a waist bag on the waist.

Basic Specifications

  • Product Model
    Work Belt
  • Material Quality
    Polypropylene
  • Amount Of Content
    1 pc.

Details

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Yellow
  • Green
  • Navy Blue
  • Clear
Size(mm)

Refine by

  • Length 1,130 x Width 38
  • Length 1,300 x Width 48
  • Clear
Color

Refine by

  • Olive Drab
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
Length 1,130 x Width 38
-
10 Day(s)
SGD 21.80

Part Number : PBO-40-BU
Days to Ship 10 Day(s)
Standard Unit Price SGD 21.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    Length 1,130 x Width 38
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Navy Blue
Length 1,130 x Width 38
-
11 Day(s)
SGD 23.43

Part Number : PBO-40-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 1,130 x Width 38
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Green
Length 1,130 x Width 38
Olive Drab
11 Day(s)
SGD 23.43

Part Number : PBO-40-OD
Days to Ship 11 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Green
  • Size(mm)
    Length 1,130 x Width 38
  • Color
    Olive Drab
  • Material Quality
    Polypropylene
1 pc.
Yellow
Length 1,130 x Width 38
-
18 Day(s)
SGD 23.43

Part Number : PBO-40-Y
Days to Ship 18 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Yellow
  • Size(mm)
    Length 1,130 x Width 38
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Black
Length 1,300 x Width 48
-
11 Day(s)
SGD 26.36

Part Number : PBO-50-BK
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Black
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Blue
Length 1,300 x Width 48
-
18 Day(s)
SGD 26.36

Part Number : PBO-50-BU
Days to Ship 18 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Blue
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Navy Blue
Length 1,300 x Width 48
-
11 Day(s)
SGD 26.36

Part Number : PBO-50-N
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Navy Blue
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene
1 pc.
Green
Length 1,300 x Width 48
Olive Drab
11 Day(s)
SGD 26.36

Part Number : PBO-50-OD
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Green
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    Olive Drab
  • Material Quality
    Polypropylene
1 pc.
Yellow
Length 1,300 x Width 48
-
11 Day(s)
SGD 26.36

Part Number : PBO-50-Y
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Color
    Yellow
  • Size(mm)
    Length 1,300 x Width 48
  • Color
    -
  • Material Quality
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)