(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nylon One-Touch Buckle Belt

Nylon One-Touch Buckle Belt

Standard Unit Price:
SGD 25.00
Days to Ship :
10 Day(s)

A one-touch buckle belt made from nylon fabric with excellent wear and tear strength.
[Features]
· One-touch buckle makes it easy to wear.
· An easy-to-use belt, utilizing the properties of nylon.
· Nylon has a unique texture and softness, and has excellent wear, pulling and tear strength.
· Fits the waist, offering excellent usability as a belt.
[Applications]
· Used as a belt for hanging a waist bag on the waist.

Basic Specifications

  • Product Model
    Work Belt
  • Size(mm)
    Length 1,130 x Width 38
  • Color
    Olive Drab
  • Material Quality
    Nylon
  • Features 1
    Fits the hips for an excellent belt fit.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 25.00

Part Number : NBO-40
Days to Ship 10 Day(s)
Standard Unit Price SGD 25.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Work Belt
  • Size(mm)
    Length 1,130 x Width 38
  • Color
    Olive Drab
  • Material Quality
    Nylon
  • Features 1
    Fits the hips for an excellent belt fit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)