(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kozuchi cow split leather welding gloves

Kozuchi cow split leather welding gloves

Standard Unit Price:
SGD 22.30
Days to Ship :
10 Day(s)

Leather gloves to protect against heat and fire. Suitable for welding work.
Leather glove type: split leather

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 22.30

Part Number : KG-471
Days to Ship 10 Day(s)
Standard Unit Price SGD 22.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Detail Type 1
    5 pc Finger
  • Color
    White

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)