(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"Coolant Liner" (Valve)【1-10 Pieces Per Package】

"Coolant Liner" (Valve)

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number

Configured Part Number is shown.

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2B01
CL-2B02
CL-2B03
CL-3B02
CL-3B03
CL-4B01
CL-4B02
CL-4B03
P-CL-2B01
P-CL-2B02
P-CL-2B03
P-CL-3B02
P-CL-3B03
P-CL-4B01
P-CL-4B02
P-CL-4B03
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Thread Diameter
(mm)
Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

SGD 110.30

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/4-36230-3035100Connection Valve (10 pcs)

SGD 110.30

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 101/41/4NPT(13.2)41230-3116100Male Thread Type Valve (10 pcs)

SGD 110.30

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/41/4NPT(13.2)45.3230-3345100Female Thread Diameter Valve (10 pcs Included)

SGD 146.20

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/83/8NPT(16.6)49230-3124140Male Thread Type Valve (10 pcs)

SGD 146.40

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/83/8NPT(16.6)50230-3353160Female Thread Diameter Valve (10 pcs Included)

SGD 183.90

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 101/2-57.5230-3043300Connection Valve (10 pcs)

SGD 183.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/21/2NPT(21.0)61230-3132300Male Thread Type Valve (10 pcs)

SGD 183.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/21/2NPT(21.0)63230-3361300Female Thread Diameter Valve (10 pcs Included)

SGD 13.34

1 Piece(s) 4 Day(s) or more 11/4-36230-305110Connection Valve (1 pcs)

SGD 13.34

1 Piece(s) 4 Day(s) or more 11/41/4NPT(13.2)41230-325610Male Thread Type Valve (1 pc)

SGD 13.34

1 Piece(s) 4 Day(s) or more 11/41/4NPT(13.2)45.3230-352310Female Thread Diameter Valve (1 pc Included)

SGD 17.16

1 Piece(s) 7 Day(s) or more 13/83/8NPT(16.6)49230-326414Male Thread Type Valve (1 pc)

SGD 17.06

1 Piece(s) 4 Day(s) or more 13/83/8NPT(16.6)50230-353116Female Thread Diameter Valve (1 pc Included)

SGD 20.61

1 Piece(s) 4 Day(s) or more 11/2-57.5230-306030Connection Valve (1 pcs)

SGD 20.61

1 Piece(s) 7 Day(s) or more 11/21/2NPT(21.0)61230-327230Male Thread Type Valve (1 pc)

SGD 20.61

1 Piece(s) 4 Day(s) or more 11/21/2NPT(21.0)63230-354030Female Thread Diameter Valve (1 pc Included)

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)