(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"Coolant Liner" (Y-Type Fitting)【1-10 Pieces Per Package】

"Coolant Liner" (Y-Type Fitting)

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number

Configured Part Number is shown.

Specification

●Q'ty Per Bag(piece):10
●SPQ(bag):5

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2F01
CL-4F01
CL-6F01
P-CL-2F01
P-CL-4F01
P-CL-6F01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

SGD 31.84

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/426.3230-41985010 pieces

SGD 55.30

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/243.5230-420115010 pieces

SGD 214.50

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103/454230-421015010 pieces

SGD 7.07

1 Piece(s) 4 Day(s) or more 11/426.3230-422851 pieces

SGD 9.45

1 Piece(s) 4 Day(s) or more 11/243.5230-4236151 pieces

SGD 23.38

1 Piece(s) 4 Day(s) or more 13/454230-4244151 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)