(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"Coolant Liner" (Side Flow Nozzle)【1-10 Pieces Per Package】

"Coolant Liner" (Side Flow Nozzle)

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number

Configured Part Number is shown.

Part Number
CL-2N15
CL-4N15
P-CL-2N15
P-CL-4N15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Bore Diameter Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

SGD 49.80

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/41/1634230-29515010 pieces

SGD 55.00

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/21/848230-296910010 pieces

SGD 7.72

1 Piece(s) 4 Day(s) or more 11/41/1634230-301951 pieces

SGD 8.16

1 Piece(s) 4 Day(s) or more 11/21/848230-3027101 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)