(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"Coolant Liner" (90° Nozzle)【1-10 Pieces Per Package】

"Coolant Liner" (90° Nozzle)

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number

Configured Part Number is shown.

Part Number
CL-2N04
CL-2N05
CL-2N06
CL-4N04
CL-4N05
CL-4N06
P-CL-2N04
P-CL-2N05
P-CL-2N06
P-CL-4N04
P-CL-4N05
P-CL-4N06
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Bore Diameter
(mm)
Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

SGD 31.77

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/41/16(1.6)24.6230-38504010 pieces

SGD 31.77

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/41/8(3.2)25.5230-38684010 pieces

SGD 31.84

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/41/4(6.4)26.5230-38765010 pieces

SGD 52.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/21/4(6.4)36230-388410010 pieces

SGD 52.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/23/8(9.6)37230-389210010 pieces

SGD 52.90

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101/21/2(12.7)39230-390610010 pieces

SGD 5.49

1 Piece(s) 4 Day(s) or more 11/41/16(1.6)24.6230-401541 pieces

SGD 5.49

1 Piece(s) 7 Day(s) or more 11/41/8(3.2)25.5230-402341 pieces

SGD 5.49

1 Piece(s) 4 Day(s) or more 11/41/4(6.4)26.5230-403151 pieces

SGD 7.64

1 Piece(s) 4 Day(s) or more 11/21/4(6.4)36230-4040101 pieces

SGD 7.64

1 Piece(s) 4 Day(s) or more 11/23/8(9.6)37230-4058101 pieces

SGD 7.64

1 Piece(s) 5 Day(s) or more 11/21/2(12.7)39230-4066101 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)