(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nozzle for Magnetic Coolant

Nozzle for Magnetic Coolant

[Features]
· Replacement nozzle for magnetic coolant and magnet-based coolant.
· Round blow (R type) with flow adjustment nozzle (from 0, stepless).
[Applications]
· For blowing cutting chips in cutting work.

Part Number

Configured Part Number is shown.

Features

●It is a replacement nozzle for magnet coolant and magnetic base cooler.
●Only with round blow(R type) flow adjustment nozzle is attached.

Usage

●To blow the cutting powder during cutting.

Specification

●SPQ(piece):20
●Adaption fluid: air/liquid

Materials

●O Ring: Nitrile Rubber(NBR)
Part Number
TMC-D300
TMC-H300
TMC-H400
TMC-H500
TMC-R300
TMC-R400
TMC-R500
TMC-S300
TMC-S400
TMC-S500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Mass
(g)
Nozzle Length
(mm)
Nozzle I.D.
(mm)
Nozzle Shape

SGD 52.70

1 Piece(s) 4 Day(s) or more 278-73261203002Round blown

SGD 94.70

1 Piece(s) 4 Day(s) or more 278-72531463001.5Flat Blowing

SGD 107.62

1 Piece(s) 7 Day(s) or more 278-72611784001.5Flat Blowing

SGD 112.11

1 Piece(s) 5 Day(s) or more 278-72701985001.5Flat Blowing

SGD 88.50

1 Piece(s) 7 Day(s) or more 278-72291483002Round blow (With flow rate adjustment)

SGD 94.70

1 Piece(s) 4 Day(s) or more 278-72371804002Round blow (With flow rate adjustment)

SGD 98.10

1 Piece(s) 4 Day(s) or more 278-72452105002Round blow (With flow rate adjustment)

SGD 94.70

1 Piece(s) 4 Day(s) or more 278-72881503001Thin circle spray

SGD 98.00

1 Piece(s) 5 Day(s) or more 278-72961824001Thin circle spray

SGD 103.30

1 Piece(s) 4 Day(s) or more 278-73002145001Thin circle spray

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment O-Ring Nitrile Rubber (NBR) Mounting Screw G1/4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)