(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

End Mill for Heat Resistant Alloy (with Minute Corner R) DV-SCMS Type

End Mill for Heat Resistant Alloy (with Minute Corner R) DV-SCMS Type

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

DV-SCMS6100

Part Number
DV-SCMS6100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 203.00

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 10 work material general steel / Quenched and tempered steel / Stainless Steel / Titanium Blade length (ℓ)(mm) 25
Number of flutes(sheet) 6 Type High Helical Shank diameter (d)(mm) 10
Overall Length (L)(mm) 75 Machining Application Side Blade tip shape Micro R
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Coating DV Value Coat Other Processing Applications Value Coat/Shoulder Grinding
Specifications For heat-resistant alloys, with a microscopic rounding in the corner of the cutting blade, solves the problem of chipping in the corner section, 6/8 flutes/torsion angle 45°

Please check the type/dimensions/specifications of the part DV-SCMS6100 in the End Mill for Heat Resistant Alloy (with Minute Corner R) DV-SCMS Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)