(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mirror Bore BNM Shape (Part Numbers)

Part Number

Configured Part Number is shown.

BNML-250135T-S32

 
Part Number
BNML-250135T-S32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench

SGD 417.41

1 Piece(s) 4 Day(s) or more 252153241Tapered neck type12.5BNM-250…/RNM-250…1°30'211351°38'FSW-6020A-30

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Machining Application Details Curved-surface machining / pocket machining

Please check the type/dimensions/specifications of the part BNML-250135T-S32 in the Mirror Bore BNM Shape series.

Similar Part Numbers

Part Number
BNML-160100T-S20
BNML-200115T-S25
BNML-300160T-S32
BNMM-160063S-S16
BNMM-160063T-S16
BNMM-200075S-S20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Type Dimension R
(mm)
Supported tips Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 θk° Applicable Part Clamp Screw Applicable Part Wrench

SGD 289.36

1 Piece(s) 4 Day(s) or more 161662028Tapered neck type8BNM-160…/RNM-160…1°30'141001°13'FSW-4013A-15

SGD 338.88

1 Piece(s) 4 Day(s) or more 201912534Tapered neck type10BNM-200…/RNM-200…1°50'171151°22'FSW-5016A-20W

SGD 515.28

1 Piece(s) 4 Day(s) or more 302403249Tapered neck type15BNM-300…/RNM-300…1°10'261600°24'FSW-8025A-40

SGD 228.70

1 Piece(s) 14 Day(s) 1612316-Straight neck shank8BNM-160…/RNM-160…-1463-FSW-4013A-15

SGD 228.70

1 Piece(s) 4 Day(s) or more 161231628Tapered neck type8BNM-160…/RNM-160…1°30'1463-FSW-4013A-15

SGD 261.66

1 Piece(s) 14 Day(s) 2014120-Straight neck shank10BNM-200…/RNM-200…-1775-FSW-5016A-20W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)