(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shining reflector R-44

Shining reflector R-44

Standard Unit Price:
SGD 3.31
Days to Ship :
Same day

A plastic prism lens with retro-reflective properties. A retro-reflective plate having characteristics to reflect light towards the light source. Optimal as a reflector for automobiles or a reflective mirror for photoelectric sensors.

[Features]
· The original product "Shining Reflector" is a prism lens with retro-reflective properties, which returns light to the light source light hits it.
· Retro-reflection, unlike normal reflection, is a reflection method optically devised so that light is reflected directly to the light source, no matter which direction the light comes from.
· When this is worn, and light from a vehicle headlight hits it, the light directly reflects towards the vehicle, which is the light source.
· The Shining Reflector is used in a wide range of applications, such as delineators and reflection plates for roads, concrete blocks, railway wheel stoppers, billboards, signs, construction apparatuses, display equipment, etc.

Basic Specifications

  • Product Type
    Reflection Plate
  • Color
    Clear
  • Mounting specification
    Adhesive Tape
  • Length × Width(mm)
    φ44
  • Product Type
    Round
  • Thickness(mm)
    6
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Z-7
1 pc.
Same day
SGD 3.31

Part Number : Z-7
Days to Ship : Same day
Standard Unit Price SGD 3.31
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflection Plate
  • Color
    Clear
  • Mounting specification
    Adhesive Tape
  • Length × Width(mm)
    φ44
  • Product Type
    Round
  • Thickness(mm)
    6
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)