(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Machine Clamp (BAS Type)

Machine Clamp (BAS Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Outstandingly compact and powerful.
· Can easily clamp onto objects from one side for excellent workability.
[Applications]
· For machining.
· For can manufacturing.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●Very compact and powerful.

Specification

●Clamping force(N):16000
●Opening(mm):97

Materials

●Steel
Part Number
BASC106
BASCB106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBolt Mounting Part Trusco Code

SGD 455.58

1 Piece(s) 9 Day(s) Open302-9859

SGD 521.82

1 Piece(s) 8 Day(s) With Lid302-9867

Loading...

  1. 1

Basic Information

Opening(mm) 97 Arm(mm) 60 Width(mm) 40
Height(mm) 70 Depth(mm) 95 Clamping Force(N) 16000
Mass(g) 1300 Features Outstandingly compact and powerful. Can easily clamp an object from one side and features excellent workability.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)