(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Urethane Coated Glove MCG-100 (Palm Coat) 10 Pairs

Urethane Coated Glove MCG-100 (Palm Coat) 10 Pairs

Standard Unit Price:
SGD 40.35-
Days to Ship :
7 Day(s)

[Features]
· Only the palms of these woolly nylon knit gloves are coated with polyurethane resin.
· Soft gloves with breathability to reduce moisture and ensure comfort for long periods of work.
[Applications]
· Prevents dust from gloves, perfect for clean environments.

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Material Quality
    Food Sanitation Law Compliant
  • Sales Unit
    A bag
  • 1 Bag (10 Pairs)
Part Number

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
M
7 Day(s)
SGD 41.70

Part Number : 4045010020
Days to Ship 7 Day(s)
Standard Unit Price SGD 41.70
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    M
  • Material Quality
    Food Sanitation Law Compliant
  • Sales Unit
    A bag
1 Bag (10 Pairs)
L
7 Day(s)
SGD 40.35

Part Number : 4045010030
Days to Ship 7 Day(s)
Standard Unit Price SGD 40.35
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Food Sanitation Law Compliant
  • Sales Unit
    A bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)