(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super All-Mighty ZERO (Cutting Various Materials)

Super All-Mighty ZERO (Cutting Various Materials)

Single unit can easily and smoothly cut iron, wood, polyvinyl chloride and aluminum. This is ZERO. Cutting wood, aluminum, iron, or PVC is possible with this one piece thanks to powder metal chips.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPT-YSD-100SOZ
SPT-YSD-125SOZ
SPT-YSD-147SOZ
SPT-YSD-165SOZ
SPT-YSD-190SOZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
Compatible Models Chip Guard Ball JAN Code

SGD 27.20

1 Piece(s) 10 Day(s) 1001.13213,000CollectionNA4534587 506007

SGD 27.20

1 Piece(s) 10 Day(s) 1251.54010,000Collection/Circular SawNA4534587 506014

SGD 30.00

1 Piece(s) 10 Day(s) 1471.5526,000RoundAvailable4534587 500227

SGD 30.10

1 Piece(s) 10 Day(s) 1651.5526,000Round / S / TabletopAvailable4534587 500203

SGD 30.00

1 Piece(s) 10 Day(s) 1901.5526,000Round / S / TabletopAvailable4534587 500210

Loading...

  1. 1

Basic Information

work material Iron Center Hole Diameter(mm) 20 Compatible Cutting Material Wood, Laminated Wood, Steel, Aluminum PVC Pipe
Coat White Fluorine Coating Slit 4P

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)