(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kitchen Panel Tipsaw (for Kitchen Panel)

Kitchen Panel Tipsaw (for Kitchen Panel)

Achieves speedy cutting and reduced dust. Ideal for cutting wall materials in kitchens, sanitary, bathrooms and toilets. Produces clean finish on cut surfaces.

Part Number

Configured Part Number is shown.

Part Number
KIT-YSD-100K
KIT-YSD-125K
KIT-YSD-165K
KIT-YSD-190K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
Compatible Models JAN Code

SGD 80.20

1 Piece(s) 10 Day(s) 1001.17013,000Collection4534587 591003

SGD 93.40

1 Piece(s) 10 Day(s) 1251.18010,000Collection4534587 591256

SGD 97.80

1 Piece(s) 10 Day(s) 1651.51106,000Round4534587 591652

SGD 107.20

1 Piece(s) 10 Day(s) 1901.51206,000Round4534587 591904

Loading...

  1. 1

Basic Information

work material Vinyl Chloride & Plastic Center Hole Diameter(mm) 20 Compatible Cutting Material Kitchen Panel
Fluorine NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)