(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

METAL MASTER Metal Master (for Iron and Stainless Steel)

METAL MASTER Metal Master (for Iron and Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Features

●Newly developed special powder titanium tip is adopted as blade edge.

Usage

●For cutting soft steel, steel checker plate, angle and channel-shaped steel.

Materials

●Base Metal: Tool Steel
●Tip: Titanium
Part Number
TT-YSD-100MM
TT-YSD-110MM
TT-YSD-125MM
TT-YSD-147MM
TT-YSD-165MM
TT-YSD-180MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
Compatible Models JAN Code

SGD 40.20

1 Piece(s) 8 Day(s) 1002213,000Collection4534587 030014

SGD 40.60

1 Piece(s) 8 Day(s) 1102413,000Collection/Rechargeable4534587 030021

SGD 40.90

1 Piece(s) 8 Day(s) 1252810,000Collection/Circular Saw4534587 030038

SGD 38.67

1 Piece(s) 10 Day(s) or more 147366,000Round4534587 030045

SGD 46.20

1 Piece(s) 8 Day(s) 165366,000Round4534587 030052

SGD 46.60

1 Piece(s) 8 Day(s) 180406,000Dustproof/Dust-Collection Circular Saws, High-Speed Chipsaw4534587 030069

Loading...

  1. 1

Basic Information

work material For Both Iron and Stainless Steel Blade thickness(mm) 1.6 Center Hole Diameter(mm) 20
Compatible Cutting Material Ironwork Material, Stainless Steel, C Channel, Steel Board, Round Iron Pipe, Spiral Duct, Light Ceiling Material Fluorine NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)