(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnet Holder Round Painted Type

Magnet Holder Round Painted Type

Can be used in a wide range of applications, such as embedding in press machines and molds or workpiece retaining. Those that come with screw holes can also be used with jigs. Can be used for sticking drawings or scales, and small items.

PDF

Japanese Only

Part Number
CPH-T25
CPH-T30
CPH-T40
CPH-T50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdsorption Power
(N)
Size D
(mm)
Size L
(mm)
Mass
(g)
Screw Hole Dimensions (mm)

SGD 13.51

1 Piece(s) 7 Day(s) or more 117.6(12kgf)φ252590M6X1.0 Depth 8

SGD 19.74

1 Piece(s) 7 Day(s) or more 147(15kgf)φ3025133M6X1.0 Depth 8

SGD 31.96

1 Piece(s) 7 Day(s) or more 294(30kgf)φ4030290M8X1.25 Depth 12

SGD 44.48

1 Piece(s) 9 Day(s) or more 490(50kgf)φ5040600M8X1.25 Depth 12

Loading...

  1. 1
 

Basic Information

Product Type Permanent Magnet Holder for Machining Shape Round Type Product Model Round [Coating Specifications]
Features Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. Use Can be used for sticking drawings or scales, and small items. Back Surface Possible Processing Depth(mm) Not Applicable
Used Magnet Neodymium Used Temperature Upper and Lower Limit (Short Time Upper Limit)(°C) 80(100) Surface Processing Black Paint

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)